1. Home>
  2. Products>
  3. Power Products





Power Products

  • Application examples include:
    • Lighting & Daytime Running Lights
    • Memory Seat Controller
    • Extended Total Access Communication System
  • Reliable multi-function interior ECU
  • Integration of RF receiver
  • Display & switch integration available
  • Hybrid IC (HIC) reduces package size
Daytime Running Lights Module

Power Products

  • Control electronic suspension dampers
  • Read out two fuel level sensors and provide raw sensor data
  • Networked over CAN

Closure Controls

  • Anti-Pinch
    • Enables increased ease of window control
    • Small size
    • Simulation technology reduces development hours and prototype cost
    • Hall effect and Ripple Count for pinch detection
  • Power Slide Door
  • Power Tail Gate

Power Products

  • Reliable AC power for added passenger convenience
  • 150W-250W continuous, 500 watt peak power
  • Added protecting against short circuits caused by over-current
  • Ability to power devices with large starting currents
  • Low key-off current, thermal and electrical fault protection
  • Optional switch enable input and LED output
  • Networked of LIN bus to support Start/Stop Features

Power Products

  • Provide constant output voltage during vehicle stop/start voltage dips
  • Capable of driving various loads (Navigation, Audio, Electronic Power Steering, etc)
  • High efficiencies (up to 95%)
  • Focused on module miniaturization
  • ISO26262 compliant designs
  • Networked over CAN and LIN

Power Products

  • Fail safe design
  • Proven reliability (1.5 million in service)
  • Compact size (Fits mini & micro cars)
  • ECU/Motor integration available (reduces connections & wiring harness)
  • Miniature size & light weight
  • Reduces fuel consumption
  • Speed sensitive: Light control at low speeds, firm control at high speeds
  • Ease of turning: Steering wheel is stabilized in neutral position at high speeds
  • High reliability during rapid steering
  • Ease of assembly and wiring

Power Products

  • Brushed DC Motor Control
  • Brushless DC Motor Control for better reliability
  • Multi-sensor Detection and Message Translation Capability
  • Networked over LIN and CAN Buses
Fuel Pump Controller

Power Products

  • Provides active and passive HVAC control
  • Electronic and Electro-mechanical switch technology

Power Products

  • Control differential clutch plates for All Wheel Drive activation
  • Utilizes closed loop current monitoring for control
  • Sealed modules

Back To Top